IESNA:LM-63-2002
[TEST]P1198303
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-735-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6375
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
735.1 1017.8 1240.7 1405.7 1524.5 1603.3 1626.2 1613.2 1642.1 1802
2055.4 2345.9 2624.2 2866.5 3071.2 3254.1 3362.1 3393.8 3336.8 3170.5
2848.7 2263.6 1819 1482.9 915.3 515.4 355.9 258.5 198.7 161.5
136.2 75.6 47.1 2.8 0 0 0
735.1 1024.1 1246.2 1408.9 1534.8 1614.8 1638.5 1632.2 1660.3 1798.8
2041.1 2343.6 2630.6 2873.2 3077.9 3252.1 3370.4 3408.4 3351 3188.3
2878.8 2306.3 1819 1500.7 953.7 529.7 363 262.1 201.1 163.9
139.3 69.7 48.7 6.3 0 0 0
735.1 1015 1235.9 1404.9 1533.6 1621.5 1664.2 1663.1 1684.4 1801.2
2017 2286.9 2554.2 2790.1 2982.5 3124.2 3261.2 3329.3 3315 3197
2958.7 2581.9 2043.1 1643.7 1223.6 650 409.3 291 222.1 180.1
154 125.1 99.4 76.4 34.8 0 0
735.1 997.6 1216.9 1387.5 1526.9 1636.5 1699.1 1718.1 1730.7 1808.7
1976.2 2188.8 2444.9 2662.2 2841.2 2981.7 3104 3200.2 3225.6 3178
3026 2765.9 2387.5 1948.1 1524.1 1096.6 682.5 416.9 273.9 202.7
168.6 139.7 112.4 81.2 28.1 0.8 0
735.1 971.5 1182.1 1354.3 1504.7 1635.3 1730 1785.8 1809.5 1855.8
1964.3 2133.3 2343.2 2536.3 2707 2849.9 2976.2 3084.2 3157.9 3177.3
3130.1 2999.9 2745.8 2378 1959.6 1523.7 1056.2 626.7 370.1 245.4
192.4 162.3 124.7 85.5 29.7 0 0
735.1 954.4 1148.8 1316.7 1474.2 1615.9 1739.9 1830.5 1890.7 1936.2
2003.1 2118.3 2284.2 2465.1 2642.4 2798.8 2938.9 3043.8 3131.7 3203.8
3260.8 3250.1 3179.6 3011.8 2712.9 2311.1 1840 1334.1 823.4 486.9
312.7 197.9 99.8 42.8 12.3 1.2 0
735.1 912.9 1094.2 1255.7 1409.3 1558.9 1699.9 1826.1 1923.1 2003.1
2072.8 2151.6 2254.1 2401.7 2570.8 2761.2 2936.6 3106 3251.7 3382.3
3509.4 3649.1 3710.1 3747.7 3724 3542.2 3187.2 2630.6 1910.5 1157.9
543.1 254.1 116.4 43.9 12.7 2.4 0
735.1 873.7 1012.2 1158.7 1298.9 1442.2 1582.7 1718.5 1848.3 1966.3
2070.8 2172.5 2269.1 2364.5 2469 2597.7 2757.2 2929.8 3108.8 3297.2
3501.5 3829.3 4042.2 4176 4311.4 4387 4339.9 4102.4 3630.1 2948
2053 1208.2 465.1 158 36.8 3.2 0
735.1 830.1 927.1 1032.4 1150.4 1268 1397.4 1515 1631.8 1747.4
1869.3 1990 2112.8 2246.6 2381.2 2519.7 2679.6 2865.7 3064.4 3300.4
3566.4 4033.1 4351 4607.1 4917.9 5315.4 5713.6 5924.6 5771.8 5097.2
3833.2 2146.8 744.2 179.3 24.1 1.2 0
735.1 816.3 899.8 1002.3 1111.6 1222.4 1339.2 1448.5 1562.1 1676.1
1792.9 1908.5 2033.2 2159.9 2300.4 2441.7 2604 2792.1 2991.6 3225.9
3502.3 3939.3 4328.8 4590.9 4931 5370.8 5825.6 6111.8 5995.5 5338.7
3991.6 2190.7 707 164.7 26.1 1.6 0
735.1 772.7 822.6 884 953.3 1031.2 1111.2 1189.6 1271.9 1359
1448.1 1537.6 1629.8 1731.1 1844 1969.1 2106 2260.8 2435.4 2637.7
2901.3 3273.1 3534.7 3790.5 4098.4 4415.9 4685.1 4736.6 4472.9 3807.9
2648 1174.9 227.6 40.4 7.9 2.8 0
735.1 745 767.6 799.3 839.2 884 927.5 970.7 1018.6 1062.9
1114 1163.1 1211.4 1269.6 1331.7 1409.7 1526.1 1668.6 1824.6 1979.4
2192.7 2425.1 2570 2719.6 2827.3 2907.7 2898.6 2729.5 2427.5 1970.2
1274.7 487.7 93.8 16.2 5.5 2 0
735.1 717.3 709.4 711.8 717.3 722.5 725.6 730 729.2 725.2
722.1 717.3 716.1 719.3 718.5 719.7 758.9 844 937 1029.3
1104.5 1120.3 1103.3 1030.8 913.7 784.2 604.9 409.3 267.6 163.1
83.1 34.8 14.6 4.8 0.8 0 0
735.1 661.1 597 540.8 490.5 440.6 388.7 340.1 294.1 253.8
220.1 195.6 186.5 190.4 196.4 201.1 198.7 201.9 222.1 242.7
250.6 241.1 199.1 141.3 93 59.8 45.9 38 30.5 23
15.8 8.7 4.4 1.6 0 0 0
735.1 606.1 497.6 402.6 324.2 269.2 230.8 207.8 191.6 177.7
165.1 153.6 142.5 138.6 142.1 148.1 153.2 153.6 145.3 133.4
117.2 99 82.3 66.9 55 46.7 40 33.6 26.1 19
12.3 5.5 2.8 0.8 0 0 0
735.1 561.3 417.6 308.4 243.1 213.8 198.7 186.5 174.2 161.5
149.6 138.2 127.9 118.4 112 109.7 108.9 108.5 108.1 106.9
104.1 96.2 83.9 69.7 55.4 42.4 34.8 29.3 23.4 17
9.1 4.8 2.4 0 0 0 0
735.1 519.8 353.5 253.4 215.4 199.5 187.2 175 162.7 150.4
138.6 127.5 117.2 107.7 98.2 90.3 84.7 80.8 78.8 78.4
77.6 75.2 65.7 53.8 44.3 40 34.8 28.9 21.4 13.9
8.3 4 1.6 0 0 0 0
735.1 490.1 311.9 229.6 205.9 192.8 180.1 167.8 155.2 142.1
129.4 118.8 108.5 99.4 91.8 86.7 77.6 71.3 68.1 65.3
60.2 56.6 53 49.9 46.3 42.4 36.8 30.5 24.5 19.4
14.3 7.9 1.2 0 0 0 0
735.1 462 282.3 220.1 201.9 188 175 161.5 149.2 136.2
123.9 112.4 102.5 95 89.1 83.1 76.4 73.6 70.9 63.7
60.6 58.2 56.2 54.2 51.1 46.3 40.4 33.6 28.9 23.8
17.8 10.7 0.8 0 0 0 0
735.1 447.7 267.2 216.9 199.5 184.9 170.6 158 145.7 132.6
119.9 108.9 99.8 92.2 86.3 81.5 75.2 70.9 66.5 62.5
59.8 57.8 56.2 53.8 50.7 44.7 35.6 30.5 25.7 20.6
14.3 5.9 0 0 0 0 0
735.1 446.9 262.1 213.4 197.1 182.1 167.5 154.4 141.7 129.4
117.2 106.9 99 92.2 86.3 81.5 75.2 70.5 66.5 62.9
60.6 58.6 56.2 53.4 48.7 40.4 28.5 24.1 19.4 14.3
8.7 2 0 0 0 0 0
735.1 446.1 261.3 212.6 196.4 181.3 167.1 154 141.3 129.1
116.8 106.9 98.6 92.2 86.3 81.5 75.2 70.1 66.5 62.9
60.6 58.6 56.2 53.4 48.7 39.6 27.7 23.4 18.6 13.5
7.5 1.6 0 0 0 0 0
